For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
RIK - Reducing adapters, short
Bill of material
RIK NW 40 13
DES
Identifier
RIK NW 40 13
PRES
Pressure
PN 160 bar
G1
Thread G1
G 1.1/2" -11
G2
Thread G2
G 1/2" -14
D3
Diameter D3
55.0 mm
I1
Length I1
22 mm
I2
Length I2
16 mm
L
Length L
36.0 mm
SW
Width across flats SW
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.